HUBBELL CANADA
Image of FFGC8 FFGC8, Fence Fabric Grounding Connector, #8 AWG

FFGC8, Fence Fabric Grounding Connector, #8 AWG

Brand: Burndy

Catalog ID: FFGC8

Fence Fabric Mechanical Ground Connector; #8 AWG

General

Catalog Number

FFGC8

Connector Type

Tin-Plated Copper

Installation Torque Recommended in-lb

67 lbs

Material

Copper

UPC

621945466760

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Force Related

Installation Torque Recommended in-lb

67 lbs

Configuration

Connector Type

Tin-Plated Copper

Logistics

Carton Quantity

25

Pallet Quantity

7425