HUBBELL CANADA
Fiber Accessory, LC Adapter for 400X Microscope
Image of FOADPTLC Fiber Accessory, LC Adapter for 400X Microscope

Fiber Accessory, LC Adapter for 400X Microscope

Brand: Hubbell Premise Wiring

Catalog ID: FOADPTLC

Fiber Accessory, LC Adapter for 400X Microscope.

LC Adapter for 400X Microscope (OFSCOPE1)

Standard Product

General

Application

Field Inspection

Catalog Number

FOADPTLC

EU RoHS Indicator

Yes

Item Type

Material

Composite

Style

Microscopes

Sub Brand

OPTIChannel

Temperature Rating

0C to 70C

Type

Tools

UPC

662620841663

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

0C to 70C