

Brand: Hubbell Premise Wiring
Catalog ID: FSPSC12
Standard Product
Adapter Type
SC Simplex
Application
Catalog Number
FSPSC12
Color
Enclosure Type
Various
Environmental Conditions
Item Type
12) SC Simplex
Material
Phosphor Bronze
Material - Mounting Hardware
Snap-In
Number Of Ports
12
Repeatability
0.2 dB
Service Life
500 matings
Single/Multimode
MM
Size
5.1" X 1.1"
Sub Brand
OptiChannel
Temperature Rating
-40C to +85C
UPC
662620304946
Size
5.1" X 1.1"
Connectivity
Receptacle
Insertion Loss
0.30 dB
Fiber Type
Multimode
Environmental Conditions
Industry Standard(s)
Adapter Type
SC Simplex
Repeatability
0.2 dB
Service Life
500 matings
Single/Multimode
MM
Temperature Rating
-40C to +85C
Number Of Ports
12
Carton Quantity
4