HUBBELL CANADA
Image of FSPNMTPDGN6 Fiber Optic, Adapter Panel, 12 Port, 6 MTPDuplex, Green

Fiber Optic, Adapter Panel, 12 Port, 6 MTPDuplex, Green

Brand: Hubbell Premise Wiring

Catalog ID: FSPNMTPDGN6

Fiber Optic, Adapter Panel, 12 Port, 6 MTP Duplex, Green

  • 12 Port
  • 6 MTP Duplex
  • Green

Standard Product

General

Adapter Type

MPO

Application

Interconnect

Catalog Number

FSPNMTPDGN6

Item Type

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

12

Repeatability

0.1 dB

Service Life

500 matings

Size

5.1" X 1.1"

Temperature Rating

-40C to +85C

UPC

662620341125

Dimensions

Size

5.1" X 1.1"

Electrical Ratings

Connectivity

Fiber Panel

Insertion Loss

0.30 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

MPO

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

-40C to +85C

Configuration

Number Of Ports

12

Logistics

Carton Quantity

4