HUBBELL CANADA
Fiber Optic Adapter Panel, H4 Opening, 24 Port, 6 LC Quad, Zircon Ceramic, Aqua
Image of FSPLCQS6H4AQ Fiber Optic Adapter Panel, H4 Opening, 24 Port, 6 LC Quad, Zircon Ceramic, Aqua

Fiber Optic Adapter Panel, H4 Opening, 24 Port, 6 LC Quad, Zircon Ceramic, Aqua

Brand: Hubbell Premise Wiring

Catalog ID: FSPLCQS6H4AQ

Fiber Optic, Adapter Panel, H4 Opening, 24 Port, 6 LC Quad, zircon Ceramic, Aqua.

  • H4 Opening
  • 24 Port
  • 6 LC Quad
  • zircon Ceramic
  • Aqua.

Standard Product

General

Application

Interconnect

Catalog Number

FSPLCQS6H4AQ

Color

Aqua

Item Type

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

24

Sub Brand

OptiChannel

UPC

662620605425

Electrical Ratings

Insertion Loss

0.30 dB

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Configuration

Number Of Ports

24

Logistics

Carton Quantity

4