HUBBELL CANADA
Image of FSPNSCA8 Fiber Optic Adapter, SC/APC Simplex, 8- Port, Loaded with 8 Adapters

Fiber Optic Adapter, SC/APC Simplex, 8- Port, Loaded with 8 Adapters

Brand: Hubbell Premise Wiring

Catalog ID: FSPNSCA8

FSP Adapter Panel, SC/APC Simplex, 8- Port, Loaded with 8) Adapters.

  • Wide Range of Adapter Types
  • Quick and Easy Snap-in Design
  • Premium Quality and High Performance

Standard Product

General

Adapter Type

SC Simplex, APC

Application

Interconnect

Catalog Number

FSPNSCA8

Color

Item Type

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

8

Repeatability

0.1 dB

Service Life

500 matings

Single/Multimode

SM

Sub Brand

OptiChannel

Temperature Rating

-40C to +85C

UPC

662620340210

Electrical Ratings

Insertion Loss

0.30 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

SC Simplex, APC

Repeatability

0.1 dB

Service Life

500 matings

Single/Multimode

SM

Temperature Rating

-40C to +85C

Configuration

Number Of Ports

8

Logistics

Carton Quantity

4