HUBBELL CANADA
Fiber Optic Connectors, Snap-Fit, Flush, LC-Duplex, Zircon Sleeves, Beige, Almond Housing
Image of SFFLCSBEAL Fiber Optic Connectors, Snap-Fit, Flush, LC-Duplex, Zircon Sleeves, Beige, Almond Housing
Discontinued

Fiber Optic Connectors, Snap-Fit, Flush, LC-Duplex, Zircon Sleeves, Beige, Almond Housing

Brand: Hubbell Premise Wiring

Catalog ID: SFFLCSBEAL

Fiber Optic Connectors, Snap-Fit, Flush, LC-Duplex, Zircon Sleeves, Beige, Almond Housing

  • Snap Fit
  • Almond Housing
  • Flush
  • LC Duplex
  • Beige Adapter

Standard Product

General

Application

Data Outlet

Catalog Number

SFFLCSBEAL

Color

Beige

Color - Housing

Almond

EU RoHS Indicator

Yes

Item Type

Material

Ceramic

Material - Mounting Hardware

Snap-In, Keystone

Mounting Type

Flush

Repeatability

0.1 dB

Service Life

500 matings

Size

.58" X .76"

Style

LC Duplex

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620307404

Dimensions

Size

.58" X .76"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-10

Operational

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

0C to 70C

Logistics

Carton Quantity

25