HUBBELL CANADA
Fiber Optic Connectors, Snap-Fit, SC/ST, Simplex, Zircon Sleeves, Blue, Light Almond Housing
Image of SFSCSTSLA Fiber Optic Connectors, Snap-Fit, SC/ST, Simplex, Zircon Sleeves, Blue, Light Almond Housing
Discontinued

Fiber Optic Connectors, Snap-Fit, SC/ST, Simplex, Zircon Sleeves, Blue, Light Almond Housing

Brand: Hubbell Premise Wiring

Catalog ID: SFSCSTSLA

Fiber Optic Connectors, Snap-Fit,SC/ST, Simplex, Zircon Sleeves, Blue, Light Almond Housing

  • Snap Fit
  • Lt Almond Housing
  • Standard
  • ST-Style/SC Simplex
  • Blue Adapter

Standard Product

General

Application

Data Outlet

Catalog Number

SFSCSTSLA

Color

Blue

Color - Housing

Lt Almond

Item Type

Material

Ceramic

Material - Mounting Hardware

Snap-In, Keystone

Mounting Type

Standard

Repeatability

0.1 dB

Service Life

500 matings

Size

.58" X .76"

Style

ST-Style/SC Simplex

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620302980

Dimensions

Size

.58" X .76"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Certifications And Compliance

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS

Operational

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

0C to 70C

Logistics

Carton Quantity

25