HUBBELL CANADA
Image of AMOLCQSBE HOUSING BRKT-OW, ADAP Fiber, Fiber Optic, Beige
Image of AMOLCQSBE HOUSING BRKT-OW, ADAP Fiber, Fiber Optic, Beige
Discontinued

HOUSING BRKT-OW, ADAP Fiber, Fiber Optic, Beige

Brand: Hubbell Premise Wiring

Catalog ID: AMOLCQSBE

Fiber Optic, Housing, Bracket, LC Quad Adapter, Zircon Sleeves, Beige

Product Made From Zirconia

Loaded W/Quad LC Zirconia Fiber Adapter

General

Accessory Type

LC Quad

Application

Surface Mount Multimedia

Application - For Use On

AMO Housing

Catalog Number

AMOLCQSBE

Color

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Item Type

iSTATION AMO Multimedia Boxes

Material

High-Impact Thermoplastic (UL 94V-0)

Shelves

None

UPC

662620218601

Dimensions

Weight

0.05 lb

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

10