HUBBELL CANADA
FIBER Adapter, Adapter Panel, Panel 12P, Green
Image of FSPLCQS3GN FIBER Adapter, Adapter Panel, Panel 12P, Green
Image of FSPLCQS3GN FIBER Adapter, Adapter Panel, Panel 12P, Green
Discontinued

FIBER Adapter, Adapter Panel, Panel 12P, Green

Brand: Hubbell Premise Wiring

Catalog ID: FSPLCQS3GN

Fiber Optic Panel Adapter, 12-Fiber, 3) LC Quad, Zircon Sleeves, Green

Premium Quality and High Performance Design

Standard Product

General

Adapter Type

LC Quad

Application

Catalog Number

FSPLCQS3GN

Color

Enclosure Type

Various

Environmental Conditions

EU RoHS Indicator

Item Type

3) LC Quad

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

12

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Temperature Rating

-40C to +85C

UPC

662620103846

Dimensions

Display Size

5.1" X 1.1"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.30 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

LC Quad

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Temperature Rating

-40C to +85C

Configuration

Number Of Ports

12

Logistics

Carton Quantity

4