HUBBELL CANADA
Image of FSPNSCDS3BE Fiber Optic Panel Adapter, 6-Fiber, 3SC Duplex, Zircon Sleeves, Beige

Fiber Optic Panel Adapter, 6-Fiber, 3SC Duplex, Zircon Sleeves, Beige

Brand: Hubbell Premise Wiring

Catalog ID: FSPNSCDS3BE

Fiber Optic Panel Adapter, 6-Fiber, 3)SC Duplex, Zircon Sleeves, Beige.

Premium Quality and High Performance Design

Standard Product

General

Adapter Type

SC Duplex

Application

Interconnect

Catalog Number

FSPNSCDS3BE

Color

Item Type

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

6

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Size

5.1" X 1.1"

Sub Brand

OptiChannel

Temperature Rating

-40C to +85C

UPC

662620340272

Dimensions

Size

5.1" X 1.1"

Electrical Ratings

Insertion Loss

0.30 dB

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

SC Duplex

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Temperature Rating

-40C to +85C

Configuration

Number Of Ports

6

Logistics

Carton Quantity

4