HUBBELL CANADA
Image of FSPNSTSS6 Fiber Optic Panel Adapter, 6-Fiber, ST Simplex, 6-Port, Loaded with 6 Adapters, Zircon
Image of FSPNSTSS6 Fiber Optic Panel Adapter, 6-Fiber, ST Simplex, 6-Port, Loaded with 6 Adapters, Zircon

Fiber Optic Panel Adapter, 6-Fiber, ST Simplex, 6-Port, Loaded with 6 Adapters, Zircon

Brand: Hubbell Premise Wiring

Catalog ID: FSPNSTSS6

Product details

General

Adapter Type

ST-Style Simplex

Application

Interconnect

Catalog Number

FSPNSTSS6

Color

Environmental Conditions

Indoor

Item Type

ST-Style Simplex

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

6

Performance

  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Sub Brand

OptiChannel

Temperature Rating

-40C to +85C

UPC

662620340500

Electrical Ratings

Insertion Loss

0.30 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

4