HUBBELL CANADA
Fiber Optic Panel Adapter, 8 Fiber, 8) SC MTJR, Unloaded
Image of FSPSC8X Fiber Optic Panel Adapter, 8 Fiber, 8) SC MTJR, Unloaded

Fiber Optic Panel Adapter, 8 Fiber, 8) SC MTJR, Unloaded

Brand: Hubbell Premise Wiring

Catalog ID: FSPSC8X

Fiber Optic Panel Adapter, 8 Fiber, 8) SC MTJR, Unloaded

  • Wide Range of Adapter Types
  • Quick and Easy Snap-in Design
  • Premium Quality and High Performance

Unloaded SC Panel

General

Adapter Type

SC Simplex/LC Duplex

Application

Interconnect

Catalog Number

FSPSC8X

Color

EU RoHS Indicator

Yes

Item Type

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

8

Repeatability

0.1 dB

Service Life

500 matings

Specifications

  • Dimensions - 1.1” W X 5.1” H
  • Finish - Durable black powder coat
  • Material - 16ga cold rolled steel

Sub Brand

OptiChannel

Temperature Rating

-40C to +85C

UPC

662620218397

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.30 dB

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

SC Simplex/LC Duplex

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

-40C to +85C

Configuration

Number Of Ports

8

Logistics

Carton Quantity

4