HUBBELL CANADA
Fiber Optic, Patch Cord, OM2 Fiber, Duplex, LC-SC, OM4, 3 Meter Length
Image of DFPCLCSCF3MM Fiber Optic, Patch Cord, OM2 Fiber, Duplex, LC-SC, OM4, 3 Meter Length
Discontinued

Fiber Optic, Patch Cord, OM2 Fiber, Duplex, LC-SC, OM4, 3 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFPCLCSCF3MM

Fiber Optic, Patch Cord, OM2 Fiber,Duplex, LC-SC, OM4, 3 Meter Length

Plenum Rated

General

Application

LC-SC

Catalog Number

DFPCLCSCF3MM

Color

Insulation

Size

OM4

Sub Brand

Fiber Optic Products

Temperature Rating

0 Degrees C to 75 Degree C

Type

OptiChannel Fiber Patch Cords

UPC

662620312750

Dimensions

Length (Meters)

3 m

Size

OM4

Conductor Related

Fiber Type

Plenum

Mode

OM4, MM

Wire Type

Multimode

Certifications And Compliance

Industry Standard(s)

TIA-568-C.3

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Logistics

Carton Quantity

50