HUBBELL CANADA
Fiber Optic, Patch Cord, Patch Cord, Plenum Rated, OM3 Duplex, ST-SC, 1 Meter Length
Image of DFPCSTSCE1MM Fiber Optic, Patch Cord, Patch Cord, Plenum Rated, OM3 Duplex, ST-SC, 1 Meter Length
Image of DFPCSTSCE1MM Fiber Optic, Patch Cord, Patch Cord, Plenum Rated, OM3 Duplex, ST-SC, 1 Meter Length
Discontinued

Fiber Optic, Patch Cord, Patch Cord, Plenum Rated, OM3 Duplex, ST-SC, 1 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFPCSTSCE1MM

Fiber Optic, Patch Cord, Patch Cord,Plenum Rated, OM3 Duplex, ST-SC, 1 Meter Length

General

Catalog Number

DFPCSTSCE1MM

Color

Connector Type

ST to SC

UPC

662620324722

Dimensions

Length (Meters)

1 m

Conductor Related

Fiber Type

Plenum

Mode

OM3, MM

Configuration

Connector Type

ST to SC

Logistics

Carton Quantity

50