HUBBELL CANADA
Fiber Optic, Patch Cord, Plenum Rated, OM4 Fiber, Duplex, LC-LC, 5 Meter Length
Image of DFPCLCLCF5MM Fiber Optic, Patch Cord, Plenum Rated, OM4 Fiber, Duplex, LC-LC, 5 Meter Length
Discontinued

Fiber Optic, Patch Cord, Plenum Rated, OM4 Fiber, Duplex, LC-LC, 5 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFPCLCLCF5MM

Fiber Optic, Patch Cord, Plenum Rated,OM4 Fiber, Duplex, LC-LC, 5 Meter Length

Plenum Rated

General

Application

LC-LC

Catalog Number

DFPCLCLCF5MM

Color

Insulation

Size

OM4

Sub Brand

Fiber Optic Products

Temperature Rating

0 Degrees C to 75 Degree C

Type

OptiChannel Fiber Patch Cords

UPC

662620312729

Dimensions

Length (Meters)

5 m

Size

OM4

Conductor Related

Fiber Type

Plenum

Mode

OM4, MM

Wire Type

Multimode

Certifications And Compliance

Industry Standard(s)

TIA-568-C.3

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Logistics

Carton Quantity

50