HUBBELL CANADA
Fiber Optic, Patch Cord, Riser, Single Mode, Simplex, LC to SC APC, 5 Meter, Yellow
Image of SFRCLCSCAS5SM Fiber Optic, Patch Cord, Riser, Single Mode, Simplex, LC to SC APC, 5 Meter, Yellow
Discontinued

Fiber Optic, Patch Cord, Riser, Single Mode, Simplex, LC to SC APC, 5 Meter, Yellow

Brand: Hubbell Premise Wiring

Catalog ID: SFRCLCSCAS5SM

Fiber Optic, Patch Cord, Riser, Single Mode, Simplex, LC to SC APC, 5 Meter, Yellow

Riser Rated

General

Application

Data Exchange

Catalog Number

SFRCLCSCAS5SM

Color

Sub Brand

Fiber Patch Cords

Type

Single Mode-Simplex

UPC

662620618005

Dimensions

Length

16.4 ft

Length (Meters)

5 m

Conductor Related

Fiber Type

OS2

Certifications And Compliance

Industry Standard(s)

EIA/TIA-455/-604

Logistics

Carton Quantity

25