HUBBELL CANADA
Fiber Optic, Patch Cord, Single ModeDuplex, LC-LC, 3 Meter Length
Image of DFRCLCLCS3SM Fiber Optic, Patch Cord, Single ModeDuplex, LC-LC, 3 Meter Length
Discontinued

Fiber Optic, Patch Cord, Single ModeDuplex, LC-LC, 3 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFRCLCLCS3SM

Fiber Optic, Patch Cord, Single ModeDuplex, LC-LC, 3 Meter Length

General

Catalog Number

DFRCLCLCS3SM

Color

UPC

662620327969

Dimensions

Length (Meters)

3 m

Conductor Related

Fiber Type

Riser

Mode

OS2, SM

Logistics

Carton Quantity

25