HUBBELL CANADA
Fiber Optic, Patch Cords, Riser, Single Mode, LCA-FCA, 1 Meter Length
Image of SFRCLCAFCAS1SM Fiber Optic, Patch Cords, Riser, Single Mode, LCA-FCA, 1 Meter Length
Image of SFRCLCAFCAS1SM Fiber Optic, Patch Cords, Riser, Single Mode, LCA-FCA, 1 Meter Length
Discontinued

Fiber Optic, Patch Cords, Riser, Single Mode, LCA-FCA, 1 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: SFRCLCAFCAS1SM

Fiber Optic, Patch Cords, Riser, Single Mode,LCA-FCA, 1 Meter Length

General

Catalog Number

SFRCLCAFCAS1SM

Color

Connector Type

LC/APC to FC/APC

UPC

662620614205

Dimensions

Length (Meters)

1 m

Conductor Related

Fiber Type

Riser

Mode

OS2, SM

Configuration

Connector Type

LC/APC to FC/APC