HUBBELL CANADA
Image of FPSCS3SM Fiber Optic Pigtail, SC Single Mode, 3 Meter Length
Image of FPSCS3SM Fiber Optic Pigtail, SC Single Mode, 3 Meter Length
Discontinued

Fiber Optic Pigtail, SC Single Mode, 3 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: FPSCS3SM

Fiber Optic Pigtail, SC Single Mode, 3 Meter

Standard Product

General

Application

SC

Catalog Number

FPSCS3SM

Color

Connector Type

SC

EU RoHS Indicator

Insulation

PVC

Item Type

OptiChannel Fiber Pigtails, Single and Bundled

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620837697

Dimensions

Display Size

SM, OS2

Length (Meters)

3 m

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Mode

OS2, SM

Wire Type

Singlemode

Certifications And Compliance

EU RoHS Indicator

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Configuration

Connector Type

SC

Logistics

Carton Quantity

50