HUBBELL CANADA
Fiber Optic, Pigtail, SC-Single Mode, APC, 3 MeterLength
Image of FPSCAS3SM Fiber Optic, Pigtail, SC-Single Mode, APC, 3 MeterLength
Discontinued

Fiber Optic, Pigtail, SC-Single Mode, APC, 3 MeterLength

Brand: Hubbell Premise Wiring

Catalog ID: FPSCAS3SM

Fiber Optic, Pigtail, SC-Single Mode, APC, 3 Meter Length

Standard Product

General

Application

SC, APC

Catalog Number

FPSCAS3SM

Color

Insulation

Size

APC

Sub Brand

Fiber Optic Products

Temperature Rating

0 Degrees C to 75 Degree C

Type

OptiChannel Fiber Pigtails, Single and Bundled

UPC

662620312927

Dimensions

Length (Meters)

3 m

Size

APC

Conductor Related

Mode

APC, SM

Wire Type

Singlemode

Certifications And Compliance

Industry Standard(s)

TIA 568C.6

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Logistics

Carton Quantity

50