HUBBELL CANADA
Fiber Optic Rackmount Panel 1U 48 LC Duplex MM Blue Zircon
Image of FEUR48LCDSM Fiber Optic Rackmount Panel 1U 48 LC Duplex MM Blue Zircon
Image of FEUR48LCDSM Fiber Optic Rackmount Panel 1U 48 LC Duplex MM Blue Zircon
Discontinued

Fiber Optic Rackmount Panel 1U 48 LC Duplex MM Blue Zircon

Brand: Hubbell Premise Wiring

Catalog ID: FEUR48LCDSM

Fiber Optic, 1-Unit, Rackmount Panel,24) LC-DX, Multi Mode, Blue, Zircon

General

Adapter Type

LC Duplex Adapters

Catalog Number

FEUR48LCDSM

Enclosure Type

Interconnect Shelves

Number Of Ports

48

Style

Loaded

UPC

662620322452

Operational

Adapter Type

LC Duplex Adapters

Configuration

Number Of Ports

48