HUBBELL CANADA
Fiber Optic, Riser Rated, OM1 Duplex, ST-SC, 5 Meter Length
Image of DFRCSTSCC5MM Fiber Optic, Riser Rated, OM1 Duplex, ST-SC, 5 Meter Length
Image of DFRCSTSCC5MM Fiber Optic, Riser Rated, OM1 Duplex, ST-SC, 5 Meter Length
Discontinued

Fiber Optic, Riser Rated, OM1 Duplex, ST-SC, 5 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFRCSTSCC5MM

Fiber Optic, Riser Rated, OM1 Duplex,ST-SC, 5 Meter Length

General

Catalog Number

DFRCSTSCC5MM

Color

Connector Type

ST to SC

UPC

662620329680

Dimensions

Length (Meters)

5 m

Conductor Related

Fiber Type

Riser

Mode

OM1, MM

Configuration

Connector Type

ST to SC

Logistics

Carton Quantity

25