HUBBELL CANADA
Fiber Optic, Riser Rated, OM3 Duplex, LC-SC, 3 Meter Length
Image of DFRCLCSCE3MM Fiber Optic, Riser Rated, OM3 Duplex, LC-SC, 3 Meter Length
Discontinued

Fiber Optic, Riser Rated, OM3 Duplex, LC-SC, 3 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFRCLCSCE3MM

Fiber Optic, Riser Rated, OM3 Duplex,LC-SC, 3 Meter Length

General

Catalog Number

DFRCLCSCE3MM

Color

UPC

662620328560

Dimensions

Length (Meters)

3 m

Conductor Related

Fiber Type

Riser

Mode

OM3, MM

Logistics

Carton Quantity

25