HUBBELL CANADA
Fiber Optic, Riser Rated, OM3 Duplex, SC-SC, 1 Meter Length
Image of DFRCSCSCE1MM Fiber Optic, Riser Rated, OM3 Duplex, SC-SC, 1 Meter Length
Discontinued

Fiber Optic, Riser Rated, OM3 Duplex, SC-SC, 1 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFRCSCSCE1MM

Fiber Optic, Riser Rated, OM3 Duplex,SC-SC, 1 Meter Length

General

Catalog Number

DFRCSCSCE1MM

Color

UPC

662620329246

Dimensions

Length (Meters)

1 m

Conductor Related

Fiber Type

Riser

Mode

OM3, MM

Logistics

Carton Quantity

25