HUBBELL CANADA
Fiber Optic, Riser, Single Mode, Simplex, SCA-SCA, 1 Meter Length, Yellow
Image of SFRCSCASCAS1SM Fiber Optic, Riser, Single Mode, Simplex, SCA-SCA, 1 Meter Length, Yellow
Image of SFRCSCASCAS1SM Fiber Optic, Riser, Single Mode, Simplex, SCA-SCA, 1 Meter Length, Yellow
Discontinued

Fiber Optic, Riser, Single Mode, Simplex, SCA-SCA, 1 Meter Length, Yellow

Brand: Hubbell Premise Wiring

Catalog ID: SFRCSCASCAS1SM

Fiber Optic, Riser, Single Mode,Simplex, SCA-SCA, 1 Meter Length, Yellow

Riser Rated

General

Catalog Number

SFRCSCASCAS1SM

Color

Connector Type

SC/APC to SC/APC

Sub Brand

Fiber Optic Products

UPC

662620614328

Dimensions

Length

3.3 ft

Length (Meters)

1 m

Conductor Related

Fiber Type

OS2

Mode

OS2, SM

Certifications And Compliance

Industry Standard(s)

EIA/TIA-455/-604

Configuration

Connector Type

SC/APC to SC/APC