HUBBELL CANADA
Fiber Optic, Riser, Single Mode, Simplex, ST-SC, 3 Meter Length
Image of SFRCSTSCS3SM Fiber Optic, Riser, Single Mode, Simplex, ST-SC, 3 Meter Length
Image of SFRCSTSCS3SM Fiber Optic, Riser, Single Mode, Simplex, ST-SC, 3 Meter Length
Discontinued

Fiber Optic, Riser, Single Mode, Simplex, ST-SC, 3 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: SFRCSTSCS3SM

Fiber Optic, Riser, Single Mode,Simplex, ST-SC, 3 Meter Length

General

Catalog Number

SFRCSTSCS3SM

Color

Connector Type

SC/UPC to ST/UPC

UPC

662620614649

Dimensions

Length (Meters)

3 m

Conductor Related

Fiber Type

Riser

Mode

OS2, SM

Configuration

Connector Type

SC/UPC to ST/UPC