HUBBELL CANADA
FIBER PIGT, 3M FIBER, FIBER OPTIC, OPTIC PIGTAIL, 8869
Image of FPBKLTR12SC6S FIBER PIGT, 3M FIBER, FIBER OPTIC, OPTIC PIGTAIL, 8869
Image of FPBKLTR12SC6S FIBER PIGT, 3M FIBER, FIBER OPTIC, OPTIC PIGTAIL, 8869
Discontinued

FIBER PIGT, 3M FIBER, FIBER OPTIC, OPTIC PIGTAIL, 8869

Brand: Hubbell Premise Wiring

Catalog ID: FPBKLTR12SC6S

Fiber, Pigtail, Bundle, 250 Micron, Buffered Loose Tube, SC-Single Mode, 12-Fiber Strands, OM2 Fiber, 3 Meter Length

Standard Product

General

Application

Optical Signal

Attenuation

.75dB Per End

Boot Type

Standard Strain Relief Boot

Catalog Number

FPBKLTR12SC6S

Connector Type

SC

EU RoHS Indicator

Insulation

PVC

Item Type

SC-MM Pigtails

Material

Glass Fiber

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Retardant PVC

Plug Type

SC-SM, 12F, 250LT, OS2

Temperature Rating

TIA 568-C.3

UPC

662620308869

Dimensions

Display Size

9 Micron

Length (Meters)

3 m

Outside Diameter

0.2

Pitch

12

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Conductor Type

Glass

Fiber Type

Riser

Mode

OS2

Number of Fibers

12

Wire Size

9 Micron

Wire Type

Multimode

Certifications And Compliance

EU RoHS Indicator

Operational

Attenuation

.75dB Per End

Temperature Rating

TIA 568-C.3

Configuration

Boot Type

Standard Strain Relief Boot

Connector Type

SC

Logistics

Carton Quantity

50