HUBBELL CANADA
FIBER PIGT, 3M FIBER, FIBER OPTIC, OPTIC PIGTAIL, Aqua, 8906
Image of FPBKLTR6ST3M FIBER PIGT, 3M FIBER, FIBER OPTIC, OPTIC PIGTAIL, Aqua, 8906
Image of FPBKLTR6ST3M FIBER PIGT, 3M FIBER, FIBER OPTIC, OPTIC PIGTAIL, Aqua, 8906
Discontinued

FIBER PIGT, 3M FIBER, FIBER OPTIC, OPTIC PIGTAIL, Aqua, 8906

Brand: Hubbell Premise Wiring

Catalog ID: FPBKLTR6ST3M

Fiber, Pigtail, Bundle, 250 Micron, Buffered Loose Tube, ST-Multi Mode, 6-Fiber Strands, OM3 Fiber, 3 MeterLength

Standard Product

General

Application

Optical Signal

Attenuation

.75dB Per End

Boot Type

Standard Strain Relief Boot

Catalog Number

FPBKLTR6ST3M

Color

EU RoHS Indicator

Insulation

PVC

Item Type

ST-SM Pigtails

Material

Glass Fiber

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Retardant PVC

Plug Type

ST-MM, 6F, 250LT, OM3

Temperature Rating

TIA 568-C.3

UPC

662620308906

Dimensions

Display Size

50 Micron

Length

118.11 in

Outside Diameter

0.2

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Conductor Type

Glass

Wire Size

50 Micron

Wire Type

Multimode

Certifications And Compliance

EU RoHS Indicator

Operational

Attenuation

.75dB Per End

Temperature Rating

TIA 568-C.3

Configuration

Boot Type

Standard Strain Relief Boot

Logistics

Carton Quantity

50