HUBBELL CANADA
FIBER PIGTAIL, PIGTAIL BDL, 3M FIBER, FIBER OPTIC, 6476
Image of FPBKR6FC3M FIBER PIGTAIL, PIGTAIL BDL, 3M FIBER, FIBER OPTIC, 6476
Image of FPBKR6FC3M FIBER PIGTAIL, PIGTAIL BDL, 3M FIBER, FIBER OPTIC, 6476
Discontinued

FIBER PIGTAIL, PIGTAIL BDL, 3M FIBER, FIBER OPTIC, 6476

Brand: Hubbell Premise Wiring

Catalog ID: FPBKR6FC3M

Fiber, Pigtail, Bundle, FC-Multi Mode, 6-Fiber Strands, OM3 Fiber, 3 Meter

Standard Product

General

Application

FC-MM

Catalog Number

FPBKR6FC3M

Color

EU RoHS Indicator

Insulation

PVC

Item Type

Fiber Bundle Pig Tail

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620306476

Dimensions

Display Size

OM3

Length

118.11 in

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Wire Type

Multimode

Certifications And Compliance

EU RoHS Indicator

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Logistics

Carton Quantity

50