HUBBELL CANADA
FIBER PIGTAIL, PIGTAIL BDL, 3M FIBER, FIBER OPTIC, 6605
Image of FPBKR6ST4M FIBER PIGTAIL, PIGTAIL BDL, 3M FIBER, FIBER OPTIC, 6605
Image of FPBKR6ST4M FIBER PIGTAIL, PIGTAIL BDL, 3M FIBER, FIBER OPTIC, 6605
Discontinued

FIBER PIGTAIL, PIGTAIL BDL, 3M FIBER, FIBER OPTIC, 6605

Brand: Hubbell Premise Wiring

Catalog ID: FPBKR6ST4M

Fiber, Pigtail, Bundle, ST-Multi Mode, 6-Fiber Strands, OM4 Fiber, 3 Meter

Standard Product

General

Application

Optical Signal

Attenuation

.75dB Per End

Boot Type

Standard Strain Relief Boot

Catalog Number

FPBKR6ST4M

Color

EU RoHS Indicator

Insulation

PVC

Item Type

ST-MM Pigtails

Material

Glass Fiber

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Retardant PVC

Plug Type

ST-MM, 6F, OM4

Temperature Rating

TIA 568-C.3

UPC

662620306605

Dimensions

Display Size

50 Micron

Length

118.11 in

Outside Diameter

0.2

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Conductor Type

Glass

Wire Size

50 Micron

Wire Type

Multimode

Certifications And Compliance

EU RoHS Indicator

Operational

Attenuation

.75dB Per End

Temperature Rating

TIA 568-C.3

Configuration

Boot Type

Standard Strain Relief Boot

Logistics

Carton Quantity

50