

Brand: Hubbell Premise Wiring
Catalog ID: OCSPLCQ24M4
Standard Product
Adapter Type
LC
Application
Fusion Splice
Catalog Number
OCSPLCQ24M4
Sub Brand
OptiChannel Fiber Optics
Type
Splice Cassette
UPC
662620664446
Fiber Type
OM4/OM3
Number of Fibers
24
Industry Standard(s)
TIA
Adapter Type
LC
Carton Quantity
5
Pallet Quantity
225