HUBBELL CANADA
Image of OFPROKT1 Fiber Termination Kit, PROCLICK LC/SC

Fiber Termination Kit, PROCLICK LC/SC

Brand: Hubbell Premise Wiring

Catalog ID: OFPROKT1

Fiber, Termination Kit, PROCLICK LC/SC.

  • Precision Cleaver
  • Strip Tool
  • Kevlar Scissors
  • Pocket Visual Locator
  • FC?ST Simplex OM3 patch cord, 2 meter
  • FC adapter insert
  • LC VFL adapter bullet
  • Loose tube anti?slip clamp, universal
  • Fiber Work Mat, Black, Rubber
  • Fiber Cleaning Fluid
  • Cleaning Wipes (90 sheet)
  • Fiber Debris Collection Container
  • ProClick Termination Instruction Sheet

Canvas Tool Bag

General

Application

Field Termination

Catalog Number

OFPROKT1

Style

Termination Kit

Sub Brand

OPTIChannel

Type

Tools

UPC

662620664798

Logistics

Carton Quantity

5