
Brand: Hubbell Premise Wiring
Catalog ID: FTU1SPT
2 FSP Series Panel Capacity
Catalog Number
FTU1SPT
Color
Compatibility
FTU Series Wallmount
Construction Material - Main
18 GA Steel, Black powder coat
Item Type
Material - Mounting Hardware
Wall, Stud
Type
Wall Mount Enclosure
UPC
662620343761
Cubic Capacity
37.8125 cu.in
Depth
1.1 in
Height
5.5 in
Weight
5 lb
Width
6.25 in
Cable Entry
Top/Bottom
Compatibility
FTU Series Wallmount
Carton Quantity
1