HUBBELL CANADA
Field Attachable Micro-Quick Control Connectors, Female Straight, 3 Wire, Insulation Displacement
Image of MCMS13IDC Field Attachable Micro-Quick Control Connectors, Female Straight, 3 Wire, Insulation Displacement
Discontinued

Field Attachable Micro-Quick Control Connectors, Female Straight, 3 Wire, Insulation Displacement

Brand: Hubbell Wiring Device-Kellems

Catalog ID: MCMS13IDC

Field Attachable Micro-Quick Control Connectors, Female Straight, 3 Wire, Insulation Displacement

  • Strain relief bushing protects terminations
  • Wire Guide for virtually toolless termination
  • Insulation displacement contacts are made of Copper Alloy

Single Key, Insulation Displacement

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

MCMS13IDC

Color

Black

EU RoHS Indicator

Yes

Item Type

Specifications

  • Contact Materials - Copper Alloy
  • Contact Plating - Tin over Nickel
  • Housing - Polyester Elastomer, Black
  • Strain Relief Bushing - Neoprene, Black
  • Wire Guide - Nylon 6/6, Gray

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585226675

Dimensions

Diameter Live Part

.59"

Conductor Related

Conductor Type

Copper

Number of Conductors

3-Pole

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Certified, C22.2 No. 182.3 and CSA C22.2 No. 94.2-07
  • UL 2238 and UL50E, File No. E192071

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

25