
Brand: Killark
Catalog ID: FKA-22
Ball joint permits fixture to hang plumb. Fixture may swing up to 20º from vertical in any direction. Cast of aluminum alloy (copper-free aluminum; less than 4/10 of 1%). Set screw locks fixture stem in place. Cannot accidentally loosen - intended for use
Application
For use with threaded metal conduit. For hanging plumb.
Catalog Number
FKA-22
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Type
Aluminum Fixture Hanger
UPC
783936170930
Dimensions
6.88 in x 3.75 in x 5.5 in
Gross Weight with Packaging
0.34
Height
5.5 in
Length
6.88 in
Width
3.75 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
5