HUBBELL CANADA
Flat Square Box Cover With 0.5 In.Ches Knockout, Used On 4 Inches Square Boxes, 52C6BAR
Image of 52C6BAR Flat Square Box Cover With 0.5 In.Ches Knockout, Used On 4 Inches Square Boxes, 52C6BAR

Flat Square Box Cover With 0.5 In.Ches Knockout, Used On 4 Inches Square Boxes, 52C6BAR

Brand: TradeSelect

Catalog ID: 52C6BAR

Flat Square Box Cover With 0.5 Inches Knockout, Used on 4 Inches Square Boxes.

Flat Square Box Cover With 0.5 Inches Knockout, Used on 4 Inches Square Boxes

Use this Hubbell® 4 in. Square Flat Box Cover over a 4 in. Square Box. This cover also has a 1/2 in. Knockout.

General

Application

Covers are used to close an outlet box. Raised device covers are used for mounting switches or receptacles.

Bracket Type

No Bracket

Catalog Number

52C6BAR

Color

Knockouts

1 x 1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Size

4 in

Type

Flat Cover, Cover

UPC

626463000182

Dimensions

Actual Depth

0.051 in

Raised Ground

No

Size

4 in

Weight

0.18 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Type

No Bracket

Knockouts

1 x 1/2 in

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Pallet Quantity

4000