HUBBELL CANADA
FLN1825X03D, Nylon Flag Disconnect, 22-18 AWG .25x.03
Image of FLN1825X03D FLN1825X03D, Nylon Flag Disconnect, 22-18 AWG .25x.03
Image of FLN1825X03D FLN1825X03D, Nylon Flag Disconnect, 22-18 AWG .25x.03

FLN1825X03D, Nylon Flag Disconnect, 22-18 AWG .25x.03

Brand: Burndy

Catalog ID: FLN1825X03D

Nylon Flag-Style Quick Disconnect For 22 - 18 AWG (.25 x .03), Dimpled Socket for Firm Grip

  • Flag-style female quick disconnects provide quick, reliable, snap-together interconnections without the use of tools
  • Side entrance chamfer permits connections of 90° without bending the wire
  • Dimpled female socket detent ensures firm grip

General

Catalog Number

FLN1825X03D

Connector Type

Flag Female Quick Disconnect

Insulation

Y

Insulation Type

Nylon

Material

Brass

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810563243

UPC 14 Digit GTIN

00781810563243

Dimensions

Dimension - B Length inch

0.40 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.25 in

Dimension - Width mm

6 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Range

#22 AWG to #18 AWG

Conductor Size

22 - 18 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Flag Female Quick Disconnect

Logistics

Carton Quantity

600

Pallet Quantity

99999