HUBBELL CANADA
Floor Boxes, CFB2G Series, Round Furniture Feed Cover, 6" Diameter, Gray
Image of CFBS1R6FFCVRGRY Floor Boxes, CFB2G Series, Round Furniture Feed Cover, 6" Diameter, Gray

Floor Boxes, CFB2G Series, Round Furniture Feed Cover, 6" Diameter, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFBS1R6FFCVRGRY

Floor Boxes, CFB2G Series, Round Furniture Feed Cover, 6" Diameter, Gray

Surface Style Cover

General

Application - For Use On

Carpet/Tile

Catalog Number

CFBS1R6FFCVRGRY

Color

Gray Powder Paint

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Material

Cast Aluminum

Type of Use

Carpet, Furniture Feed

Typical Application

Carpet, Furniture Feed

UPC

783585459523

Dimensions

Width

7.5 in

Conductor Related

Cable Entry

(2) Threaded Hubs

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Logistics

Carton Quantity

1