
Brand: Burndy
Catalog ID: FORCEGAUGE1215
Application
Force Testing
Application - For Use On
Use with 12-Ton Crimpers: Y750HSXT, PAT750 Series and PAT46 Series with PUADP1 Adapter
Catalog Number
FORCEGAUGE1215
Tool Type
Gauge, Force Test
Type
Gauge
UPC
781810499870
Dimensions
10.5 in x 7 in x 3 in
Height
3 in
Length
10.5 in
Weight
6 lb
Width
7 in
Standards - RoHS Compliance Status
EX
Package Contents
Gauge, Die Blanks, Plastic Case