HUBBELL CANADA
Image of FWDE1107 Formed Wire Deadend for Guy Strand 3/8"
Image of FWDE1107 Formed Wire Deadend for Guy Strand 3/8"

Formed Wire Deadend for Guy Strand 3/8"

Brand: FARGO

Catalog ID: FWDE1107

Formed Wire Deadend for 3/8" Guy Strand

  • For HSS, EHS, Common Siemens-Martin
  • Utilities and Bell System Strand grades
  • Zinc plated (B-coat) EHS steel construction
  • 15400lb (68.5KN) maximum RBS

General

Application

Deadend for Guy Strand

Catalog Number

FWDE1107

Color Code

Orange

Material

Galvanized Steel

Product Category

Guy Wire

Product Type

Formed Wire Deadend

Type

Formed Wire

UPC

096359366089

Dimensions

Length

35 in

Nominal Guy Wire Size

3/8" 7 Strand

Weight

1.04 lb

Conductor Related

Conductor Diameter - Maximum

0.394

Conductor Diameter - Minimum

0.337

Conductor Diameter Range

0.337 - 0.394

Conductor Type

Galvanized Steel

Guy Wire Type

Galvanized Steel

Logistics

Carton Quantity

50

Pallet Quantity

1400