HUBBELL CANADA
Image of HWK6M6 Frame Rails, Rear Rail Kit for QUADCAB, M6, 24" Length

Frame Rails, Rear Rail Kit for QUADCAB, M6, 24" Length

Brand: Hubbell Premise Wiring

Catalog ID: HWK6M6

Frame Rails, Rear Rail Kit for QUADCAB, M6, 24" Length

  • M6
  • 24" Length

M6 Thread

General

Application

QUADCAB Accessories

Catalog Number

HWK6M6

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

Material - Mounting Hardware

Standard

Type

Rear Rail Kits

UPC

662620839264

Dimensions

Thickness

0.1094

Width

3.3 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern