
Brand: Killark
Catalog ID: FSC-2M
Tapered threads (NPT with integral bushings). Internal grounding screw. Optional mounting feet available. Single gang style. Suitable for use in wet locations when used with gasket covers. Cast iron is suitable for concrete use. For use with FS-style cove
Application
Accommodates wiring devices and provides opening to splice, tap, or pull conductors. Provide access to conductors for maintenance and future system changes.
Catalog Number
FSC-2M
Color
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
Feed-Thru
Material
Iron
Number Of Outlets
1
Type
Device Box
UPC
783936048802
Dimensions
7.75 in x 3.5 in x 3.5 in
Gross Weight with Packaging
2.17
Height
3.5 in
Hub Size
3/4"
Length
7.75 in
Weight
2.17 lb
Width
3.5 in
CSA File Number
LR11852
EU RoHS Indicator
Contact Manufacturer
UL File Number
E3397
Hub Pattern
Feed-Thru
Number Of Outlets
1