HUBBELL CANADA
Full Cycle Ratchet Crimper for Nuclear Applications, #22 AWG-10 AWG
Image of MR10G6 Full Cycle Ratchet Crimper for Nuclear Applications, #22 AWG-10 AWG

Full Cycle Ratchet Crimper for Nuclear Applications, #22 AWG-10 AWG

Brand: Burndy

Catalog ID: MR10G6

Full Cycle Ratchet Crimper, Nuclear, #22-10 AWG.

  • Long handles provide greater mechanical advantage
  • Adjustable stop for terminals (lowers for splices)
  • Color-coded die grooves
  • Fully protected ratchet mechanism
  • Reinforced heavy duty back
  • High strength aluminum body

General

Application

Crimping

Application - For Use On

Nylon Insulated Terminals

Catalog Number

MR10G6

Die Type

Permanent Die Grooves

Tool Type

Hand Operated Crimper

Trade Name

HYTOOL™

Type

Crimper

UPC

781810029961

UPC 14 Digit GTIN

00781810029961

Dimensions

Dimensions

11.15 in x 3 in x 0.88 in

Height

0.88 in

Length

11.15 in

Weight

1.8 lb

Width

3 in

Conductor Related

Crimping Ranges

#22 - #10 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Package Contents

Tool only