HUBBELL CANADA
Furniture Connectivity Boxes, Work Surface, Grommet Style, 1) Power, 1) Data, Silver
Image of WSBF22SV Furniture Connectivity Boxes, Work Surface, Grommet Style, 1) Power, 1) Data, Silver

Furniture Connectivity Boxes, Work Surface, Grommet Style, 1) Power, 1) Data, Silver

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WSBF22SV

Furniture Connectivity Box Work Surface, Grommet Style, One Power, One Data

These Work Surface boxes deliver power and data services above the table and also provide convenience outlets below the table surface. Units can easily be disconnected when tables are moved or stored, providing a flexible electrical and low-voltage infrastructure.

  • Work Surface
  • Grommet Style
  • 1) Power
  • 1) Data

Standard Product

General

Application - For Use On

Grommet Style

Catalog Number

WSBF22SV

Color

Silver

EU RoHS Indicator

No

Item Type

Material - Mounting Hardware

Furniture Mount

Specifications

Dimensions - 8.62"L x 3.0"W x 2.25"H

Type

Boxes

UPC

783585190624

Conductor Related

Cable Entry

Pre-Wired Cable

Certifications And Compliance

EU RoHS Indicator

No