HUBBELL CANADA
Furniture Connectivity Boxes, Work Surface, Recessed, 1) Power, 1) Data, Black
Image of WSBB23UBK Furniture Connectivity Boxes, Work Surface, Recessed, 1) Power, 1) Data, Black
Discontinued

Furniture Connectivity Boxes, Work Surface, Recessed, 1) Power, 1) Data, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WSBB23UBK

Furniture Connectivity Boxes, Work Surface, Recessed, 1) Power, 1) Data, Black

These Work Surface boxes deliver power and data services above the table and also provide convenience outlets below the table surface. Units can easily be disconnected when tables are moved or stored, providing a flexible electrical and low-voltage infrastructure.

  • Work Surface
  • Recessed
  • 1) Power
  • 1) Data

Standard Product

General

Application - For Use On

Recessed Concealed Service

Catalog Number

WSBB23UBK

Color

Black

EU RoHS Indicator

No

Item Type

Material - Mounting Hardware

Furniture Mount

Specifications

Dimensions - 8.98"L x 5.47"W x 2.97"H

Type

Boxes

UPC

783585315157

Conductor Related

Cable Entry

Pre-Wired Cable

Certifications And Compliance

EU RoHS Indicator

No