HUBBELL CANADA
Fusion Splice Connector, SC, OM2, Beige, 6 Pack
Image of FCSCF900M506PK Fusion Splice Connector, SC, OM2, Beige, 6 Pack
Discontinued

Fusion Splice Connector, SC, OM2, Beige, 6 Pack

Brand: Hubbell Premise Wiring

Catalog ID: FCSCF900M506PK

Fiber Optic, Connector, Fusion Splice,SC, OM2, Pre-Polished, 900, Pack of 6.

  • Pack of 6 connectors
  • Each in a protective capsule with cleave protector, extended dust cap, 900µm boot and splice sleeve
  • Compatible with fusion splicers having a removable fiber holder
  • Metal holder fixture required (sold separately)
  • See application table below
  • Hubbell fusion splice heat shrink oven, Catalog Number FCSPLHSOVEN is also required for termination

General

Adapter Type

SC

Application

Interconnect

Catalog Number

FCSCF900M506PK

Color

Beige

Performance

  • Optical - Insertion loss - 0.5dB (0.35dB typical), 0.75dB max
  • Optical - Mating durability - 500 cycles <
  • 0.1dB change
  • Optical - Multimode return loss - 35dB Typ, 22dB minimum
  • Optical - Singlemode return loss - 55dB Typ, 40dB minimum
  • Environmental - Operating temperature - 0 ºC to +70 ºC

Style

Fusion Splice-On

Sub Brand

OptiChannel

UPC

662620315348

Electrical Ratings

Connectivity

Fiber Optic Connector

Conductor Related

Fiber Type

OM2, MM

Certifications And Compliance

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

SC

Performance

  • Optical - Insertion loss - 0.5dB (0.35dB typical), 0.75dB max
  • Optical - Mating durability - 500 cycles <
  • 0.1dB change
  • Optical - Multimode return loss - 35dB Typ, 22dB minimum
  • Optical - Singlemode return loss - 55dB Typ, 40dB minimum
  • Environmental - Operating temperature - 0 ºC to +70 ºC

Logistics

Carton Quantity

20