
Brand: Killark
Catalog ID: FZ8647
Copper-free aluminum. Gaskets included. Lock "ON" or "OFF" provision standard. Stainless steel screws. Mounts on all FS, FD, FSQ, and FDQ Series boxes (single opening).
Application
Suitable for NEMA 3 locations. Areas where dust or dirt are a problem. With standard toggle switches or maual motor starters.
Catalog Number
FZ8647
Color
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
Device Box Cover With Gasket
UPC
783936200293
Dimensions
5 in x 3 in x 3 in
Gross Weight with Packaging
0.47
Height
3 in
Length
5 in
Width
3 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
5