HUBBELL CANADA
GA400H294CTN, Mechancial Ground Connector for Copper Cable to 4" Square Fence Post, Tin Plated
Image of GA400H294CTN GA400H294CTN, Mechancial Ground Connector for Copper Cable to 4" Square Fence Post, Tin Plated

GA400H294CTN, Mechancial Ground Connector for Copper Cable to 4" Square Fence Post, Tin Plated

Brand: Burndy

Catalog ID: GA400H294CTN

Mechanical Ground Connector for Copper Cable to 4" Square Fence Post; Accommodates: #6 Solid - #4 Stranded (small clamp); 1/0 Solid - 4/0 Stranded (large clamp).

  • Mechanical Ground Connector
  • Copper Cable to 4" Square Fence Post
  • Accommodates #6 Sol-#4 Str (small clamp)
  • 1/0 Sol-4/0 Str (large clamp)

General

Catalog Number

GA400H294CTN

Installation Torque Recommended Run in-lb

150 Lb in

Plated

Y

Plating Type

Tin Plated

UPC

621945462328

Dimensions

Dimension - Height fraction

6-3/4 in

Dimension - Height inch

6.75 in

Dimension - Width inch

6.06 in

Dimension - Width mm

154 mm

Package Height

5 in

Package Length

12.75 in

Package Weight

15.03 lb

Package Width

6.6 in

Conductor Related

Conductor - Copper Solid Size

6 AWG

Conductor - Copper Str Size

4 AWG

Conductor - Copper Str Size Range

6 Sol. - 4 Str. (Small Run)-1/0 Sol. - 4/0 Str. (Large Run)

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

EX

Force Related

Installation Torque Recommended Run in-lb

150 Lb in

Logistics

Carton Quantity

100

Pallet Quantity

54000