
Brand: CHANCE Utility
Catalog ID: C2030345
The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.
Catalog Number
C2030345
Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material
Steel
UPC
096359013082
Diameter
0.75 in
Distance From Pole
N/A
Weight
0.35 lb
EU RoHS Indicator
No
Pallet Quantity
4200